??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Wybór modelu CAD
22540.0402 Grub Screw
HELP_VARIABLE
Company
Halder
Description
EH 22540. - Grub Screws with thrust point DIN 6332 / with internal hexagon
Bill of material
22540.0402 Grub Screw
BESTNR
Ref. No.
22540.0402
AUS
Version
with internal hexagon
MAT
Material
Steel
D1
Thread
M 10
L1
80 mm
D2
h11
8.0 mm
D3
7.2 mm
L2
9.0 mm
L3
4.5 mm
L4
~
 83.6 mm
L5
~
 82.6 mm
SW
5 mm
G
Weight
36.0 g
Embedded user actions